SMBJ

SMBJ400C

  • Electrical Characteristics
    • Catalog # SMBJ400C
    • Reverse Standoff Voltage (VR) (Vso) 400
    • Watts (W) 600
    • Peak Pulse Current (Ipp) 10x1000 (A) 0.9
    • Breakdown Voltage (MIN VBR@IT ) (V) 423.45
    • Breakdown Voltage (VBR@IT) (V) 517.55
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 680.4
    • Replaced By Part Number SMBJ400CA
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar
    • Package DO-214AA