SMBJ

SMBJ75

  • Electrical Characteristics
    • Catalog # SMBJ75
    • Reverse Standoff Voltage (VR) (Vso) 75
    • Watts (W) 600
    • Peak Pulse Current (Ipp) 10x1000 (A) 5
    • Breakdown Voltage (MIN VBR@IT ) (V) 78.93
    • Breakdown Voltage (VBR@IT) (V) 96.47
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 127.05
    • Replaced By Part Number SMBJ75A
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Package DO-214AA