SMBJ

SMBJ8.0C

  • Electrical Characteristics
    • Catalog # SMBJ8.0C
    • Reverse Standoff Voltage (VR) (Vso) 8
    • Watts (W) 600
    • Peak Pulse Current (Ipp) 10x1000 (A) 44.2
    • Breakdown Voltage (MIN VBR@IT ) (V) 8.424
    • Breakdown Voltage (VBR@IT) (V) 10.296
    • Ir @Vso( μA) 50
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 14.28
    • Replaced By Part Number SMBJ8.0CA
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar
    • Package DO-214AA