CA

V131CA32

  • Electrical Characteristics
    • Catalog # V131CA32
    • VMAX AC (V) 130
    • Max Rated DC Voltage 175
    • Surge Energy (WTM) (J) 200
    • Peak Pulse Current (ITM) 1xAmps (A) 20000
    • Nominal DC Voltage (VNDC) (V) 200
    • VNDC MIN (V) 184
    • VNDC MAX (V) 228
    • Max Clamp Voltage (Vc) (V) 350
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 4700