CA

V151CA32

  • Electrical Characteristics
    • Catalog # V151CA32
    • VMAX AC (V) 150
    • Max Rated DC Voltage 200
    • Surge Energy (WTM) (J) 220
    • Peak Pulse Current (ITM) 1xAmps (A) 20000
    • Nominal DC Voltage (VNDC) (V) 240
    • VNDC MIN (V) 212
    • VNDC MAX (V) 268
    • Max Clamp Voltage (Vc) (V) 410
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 4000