CA

V251CA32

  • Electrical Characteristics
    • Catalog # V251CA32
    • VMAX AC (V) 250
    • Max Rated DC Voltage 330
    • Surge Energy (WTM) (J) 330
    • Peak Pulse Current (ITM) 1xAmps (A) 20000
    • Nominal DC Voltage (VNDC) (V) 390
    • VNDC MIN (V) 354
    • VNDC MAX (V) 429
    • Max Clamp Voltage (Vc) (V) 680
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 2500