CA

V251CA40

  • Electrical Characteristics
    • Catalog # V251CA40
    • VMAX AC (V) 250
    • Max Rated DC Voltage 330
    • Surge Energy (WTM) (J) 370
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • Nominal DC Voltage (VNDC) (V) 390
    • VNDC MIN (V) 354
    • VNDC MAX (V) 429
    • Max Clamp Voltage (Vc) (V) 650
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 5000