CA

V271CA60

  • Electrical Characteristics
    • Catalog # V271CA60
    • VMAX AC (V) 275
    • Max Rated DC Voltage 369
    • Surge Energy (WTM) (J) 950
    • Peak Pulse Current (ITM) 1xAmps (A) 50000
    • Nominal DC Voltage (VNDC) (V) 430
    • VNDC MIN (V) 389
    • VNDC MAX (V) 473
    • Max Clamp Voltage (Vc) (V) 680
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 9000