CA

V421CA40

  • Electrical Characteristics
    • Catalog # V421CA40
    • VMAX AC (V) 420
    • Max Rated DC Voltage 560
    • Surge Energy (WTM) (J) 600
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • Nominal DC Voltage (VNDC) (V) 680
    • VNDC MIN (V) 610
    • VNDC MAX (V) 748
    • Max Clamp Voltage (Vc) (V) 1130
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 3000