DHB34

V301DHB34

  • Electrical Characteristics
    • Catalog # V301DHB34
    • VMAX AC (V) 300
    • Max Rated DC Voltage 410
    • Surge Energy (WTM) (J) 430
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • Nominal DC Voltage (VNDC) (V) 478
    • VNDC MIN (V) 433
    • VNDC MAX (V) 526
    • Max Clamp Voltage (Vc) (V) 780
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 4100
    • Partner ECAD Models V301DHB34