DHB34

V441DHB34

  • Electrical Characteristics
    • Catalog # V441DHB34
    • VMAX AC (V) 440
    • Max Rated DC Voltage 585
    • Surge Energy (WTM) (J) 630
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • Nominal DC Voltage (VNDC) (V) 691
    • VNDC MIN (V) 622
    • VNDC MAX (V) 759
    • Max Clamp Voltage (Vc) (V) 1147
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 2900
    • Partner ECAD Models V441DHB34