Multilayer Varistors

MLA

Multilayer Transient Voltage Suppressor

Datasheet

Lines:
1

ILMax:
20, 25, 100

MSL:
Level 1

Series Details

AUML 50J Load dump

V16AUMLA2220NS-2220 inch, 16Vdc, 50J Load Dump energy

Datasheet

Lines:
1

Polarity:
Bi-directional

ILMax:
50, 100, 200

Series Details

MHS

High Speed Multilayer Transient Voltage Surge Suppressor

Datasheet

Lines:
1

15kV Clamp (V):
<100, <160, <400

8kV Clamp (V):
<125, <300, <65

Series Details

MLA AUTO

Littelfuse MLA Automotive Multi-Layer Varistor (MLV) Series

Datasheet

Lines:
1

ILMax:
100

MSL:
Level 1

Series Details

MLE

Multilayer Transient Voltage Suppressor

Datasheet

Lines:
1

15kV Clamp (V):
<110, <135, <140, <65, <75

8kV Clamp (V):
<100, <125, <65, <70, <75

Series Details

MLN

Multiline Transient Voltage Surge Suppressor

Datasheet

Lines:
4

ESD15kVPeak:
45, 75, 85, 100, 130

8kV Clamp (V):
35, 50, 55, 63, 95

Series Details