MLA

V120MLA1210

  • Electrical Characteristics
    • Catalog # V120MLA1210
    • Lines Protected 1
    • ILMax 100
    • Moisture Sensitivity Level Level 1
    • Typ Capacitance (pF) 80
    • Max Clamp Voltage (Vc) (V) 260
    • VMAX AC (V) 107
    • Max Rated DC Voltage 120
    • VNDC MAX (V) 165
    • VNDC MIN (V) 135
    • Wtm10x1000 2
    • Partner ECAD Models V120MLA1210
    • Peak Pulse Current (ITM) 1xAmps (A) 125