MLA

V12MLA0805L

  • Electrical Characteristics
    • Catalog # V12MLA0805L
    • Lines Protected 1
    • ILMax 100
    • Moisture Sensitivity Level Level 1
    • Typ Capacitance (pF) 410
    • Max Clamp Voltage (Vc) (V) 29
    • VMAX AC (V) 9
    • Max Rated DC Voltage 12
    • VNDC MAX (V) 18.5
    • VNDC MIN (V) 14
    • Wtm10x1000 0.1
    • Partner ECAD Models V12MLA0805L
    • Peak Pulse Current (ITM) 1xAmps (A) 40