MLA

V30MLA0805L

  • Electrical Characteristics
    • Catalog # V30MLA0805L
    • Lines Protected 1
    • ILMax 100
    • Moisture Sensitivity Level Level 1
    • Typ Capacitance (pF) 90
    • Max Clamp Voltage (Vc) (V) 72
    • VMAX AC (V) 25
    • Max Rated DC Voltage 30
    • VNDC MAX (V) 46
    • VNDC MIN (V) 37
    • Wtm10x1000 0.1
    • Partner ECAD Models V30MLA0805L
    • Peak Pulse Current (ITM) 1xAmps (A) 30