MLA

V5.5MLA0402L

  • Electrical Characteristics
    • Catalog # V5.5MLA0402L
    • Lines Protected 1
    • ILMax 20
    • Moisture Sensitivity Level Level 1
    • Typ Capacitance (pF) 70
    • Max Clamp Voltage (Vc) (V) 38
    • VMAX AC (V) 4
    • Max Rated DC Voltage 5
    • VNDC MAX (V) 21.5
    • VNDC MIN (V) 15.9
    • Wtm10x1000 0.05
    • Partner ECAD Models V5.5MLA0402L
    • Peak Pulse Current (ITM) 1xAmps (A) 20