MLA

V68MLA1206

  • Electrical Characteristics
    • Catalog # V68MLA1206
    • Lines Protected 1
    • ILMax 100
    • Moisture Sensitivity Level Level 1
    • Typ Capacitance (pF) 100
    • Max Clamp Voltage (Vc) (V) 140
    • VMAX AC (V) 50
    • Max Rated DC Voltage 68
    • VNDC MAX (V) 90
    • VNDC MIN (V) 76
    • Wtm10x1000 1
    • Partner ECAD Models V68MLA1206
    • Peak Pulse Current (ITM) 1xAmps (A) 180