MLA

V9MLA0402

  • Electrical Characteristics
    • Catalog # V9MLA0402
    • Lines Protected 1
    • ILMax 20
    • Moisture Sensitivity Level Level 1
    • Typ Capacitance (pF) 140
    • Max Clamp Voltage (Vc) (V) 30
    • VMAX AC (V) 6.5
    • Max Rated DC Voltage 9
    • VNDC MAX (V) 16
    • VNDC MIN (V) 11
    • Wtm10x1000 0.05
    • Partner ECAD Models V9MLA0402
    • Peak Pulse Current (ITM) 1xAmps (A) 20