AUMOV®

V10P420AUTO

  • Electrical Characteristics
    • Catalog # V10P420AUTO
    • VMAX AC (V) 420
    • Max Rated DC Voltage 560
    • Surge Energy (WTM) (J) 90
    • Peak Pulse Current (ITM) 1xAmps (A) 3500
    • Nominal DC Voltage (VNDC) (V) 680
    • VNDC MIN (V) 748
    • VNDC MAX (V) 612
    • Max Clamp Voltage (Vc) (V) 1120
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V10P420AUTO