AUMOV®

V10P95AUTO

  • Electrical Characteristics
    • Catalog # V10P95AUTO
    • VMAX AC (V) 95
    • Max Rated DC Voltage 125
    • Surge Energy (WTM) (J) 15
    • Peak Pulse Current (ITM) 1xAmps (A) 2500
    • Nominal DC Voltage (VNDC) (V) 150
    • VNDC MIN (V) 165
    • VNDC MAX (V) 135
    • Max Clamp Voltage (Vc) (V) 250
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V10P95AUTO