AUMOV®

V20E385AUTO

  • Electrical Characteristics
    • Catalog # V20E385AUTO
    • VMAX AC (V) 385
    • Max Rated DC Voltage 505
    • Surge Energy (WTM) (J) 325
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Nominal DC Voltage (VNDC) (V) 620
    • VNDC MIN (V) 682
    • VNDC MAX (V) 558
    • Max Clamp Voltage (Vc) (V) 1025
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V20E385AUTO