RA

V24RA22X2749

  • Electrical Characteristics
    • Catalog # V24RA22X2749
    • VMAX AC (V) 14
    • Max Rated DC Voltage 18
    • Surge Energy (WTM) (J) 100
    • Peak Pulse Current (ITM) 1xAmps (A) 2000
    • Nominal DC Voltage (VNDC) (V) 23.2
    • VNDC MIN (V) 20.4
    • VNDC MAX (V) 26
    • Max Clamp Voltage (Vc) (V) 43
    • Packaging Method BULK
    • Partner ECAD Models V24RA22X2749