TX Hi-Rel

V150LTX2

  • Electrical Characteristics
    • Catalog # V150LTX2
    • Surge Energy (WTM) (J) 13
    • Nominal DC Voltage (VNDC) (V) 240
    • VNDC MIN (V) 215
    • VNDC MAX (V) 264
    • Max Clamp Voltage (Vc) (V) 395
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V150LTX2
    • Operating Temperature -55° to 85°C