ZA

V56ZU20

  • Electrical Characteristics
    • Catalog # V56ZU20
    • VMAX AC (V) 35
    • Max Rated DC Voltage 45
    • Surge Energy (WTM) (J) 30
    • Peak Pulse Current (ITM) 1xAmps (A) 2000
    • VNDC MIN (V) 50
    • VNDC MAX (V) 62
    • Max Clamp Voltage (Vc) (V) 110
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 10000
    • Partner ECAD Models V56ZU20
    • Replaced By Part Number V56ZU20P