ZA

V680ZT05PX2855

  • Electrical Characteristics
    • Catalog # V680ZT05PX2855
    • VMAX AC (V) 420
    • Max Rated DC Voltage 560
    • Surge Energy (WTM) (J) 14
    • Peak Pulse Current (ITM) 1xAmps (A) 400
    • Nominal DC Voltage (VNDC) (V) 679
    • VNDC MIN (V) 610
    • VNDC MAX (V) 748
    • Max Clamp Voltage (Vc) (V) 1120
    • Packaging Method T&R
    • Partner ECAD Models V680ZT05PX2855