ZA

V68ZT20P

  • Electrical Characteristics
    • Catalog # V68ZT20P
    • VMAX AC (V) 40
    • Max Rated DC Voltage 56
    • Surge Energy (WTM) (J) 33
    • Peak Pulse Current (ITM) 1xAmps (A) 2000
    • VNDC MIN (V) 61
    • VNDC MAX (V) 75
    • Max Clamp Voltage (Vc) (V) 135
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 10000
    • Partner ECAD Models V68ZT20P