ZA

V750ZT05PX2855

  • Electrical Characteristics
    • Catalog # V750ZT05PX2855
    • VMAX AC (V) 460
    • Max Rated DC Voltage 615
    • Surge Energy (WTM) (J) 17
    • Peak Pulse Current (ITM) 1xAmps (A) 400
    • Nominal DC Voltage (VNDC) (V) 750
    • VNDC MIN (V) 675
    • VNDC MAX (V) 825
    • Max Clamp Voltage (Vc) (V) 1240
    • Packaging Method T&R
    • Partner ECAD Models V750ZT05PX2855