ZA

V82ZA2P

  • Electrical Characteristics
    • Catalog # V82ZA2P
    • VMAX AC (V) 50
    • Max Rated DC Voltage 66
    • Surge Energy (WTM) (J) 3.5
    • Peak Pulse Current (ITM) 1xAmps (A) 300
    • VNDC MIN (V) 73
    • VNDC MAX (V) 91
    • Max Clamp Voltage (Vc) (V) 135
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 500
    • Partner ECAD Models V82ZA2P