ZA

V82ZC12121

  • Electrical Characteristics
    • Catalog # V82ZC12121
    • VMAX AC (V) 50
    • Max Rated DC Voltage 68
    • Surge Energy (WTM) (J) 15
    • Peak Pulse Current (ITM) 1xAmps (A) 4500
    • VNDC MIN (V) 73
    • VNDC MAX (V) 91
    • Max Clamp Voltage (Vc) (V) 145
    • Replaced By Part Number Contact Littelfuse