ZA

V82ZC4PX2855

  • Electrical Characteristics
    • Catalog # V82ZC4PX2855
    • VMAX AC (V) 50
    • Max Rated DC Voltage 68
    • Surge Energy (WTM) (J) 8
    • Peak Pulse Current (ITM) 1xAmps (A) 2500
    • Nominal DC Voltage (VNDC) (V) 82
    • VNDC MIN (V) 73
    • VNDC MAX (V) 91
    • Max Clamp Voltage (Vc) (V) 135
    • Packaging Method BULK
    • Partner ECAD Models V82ZC4PX2855