ZA

V8ZU05P

  • Electrical Characteristics
    • Catalog # V8ZU05P
    • VMAX AC (V) 4
    • Max Rated DC Voltage 5
    • Surge Energy (WTM) (J) 0.1
    • Peak Pulse Current (ITM) 1xAmps (A) 50
    • VNDC MIN (V) 6
    • VNDC MAX (V) 11
    • Max Clamp Voltage (Vc) (V) 30
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1400
    • Partner ECAD Models V8ZU05P