MHS

V0603MHS03

  • Electrical Characteristics
    • Catalog # V0603MHS03
    • Lines Protected 1
    • 15kV Air Clamp Voltage (V) <400
    • 8kV Contact Clamp Voltage (V) <300
    • ILMax 10
    • Moisture Sensitivity Level Level 1
    • Typ Capacitance (pF) 3
    • Max Clamp Voltage (Vc) (V) 135
    • VMAX AC (V) 30
    • Max Rated DC Voltage 42
    • Wtm10x1000 0.005
    • Partner ECAD Models V0603MHS03