MHS

V0603MHS12

  • Electrical Characteristics
    • Catalog # V0603MHS12
    • Lines Protected 1
    • 15kV Air Clamp Voltage (V) <160
    • 8kV Contact Clamp Voltage (V) <125
    • ILMax 10
    • Moisture Sensitivity Level Level 1
    • Typ Capacitance (pF) 12
    • Max Clamp Voltage (Vc) (V) 55
    • VMAX AC (V) 14
    • Max Rated DC Voltage 18
    • Wtm10x1000 0.015
    • Partner ECAD Models V0603MHS12