MLA AUTO

V26MLA0805LNHAUTO

  • Electrical Characteristics
    • Catalog # V26MLA0805LNHAUTO
    • Lines Protected 1
    • ILMax 100
    • Moisture Sensitivity Level Level 1
    • Typ Capacitance (pF) 190
    • Max Clamp Voltage (Vc) (V) 60
    • VMAX AC (V) 20
    • Max Rated DC Voltage 26
    • VNDC MAX (V) 38.5
    • VNDC MIN (V) 29.5
    • Wtm10x1000 0.1
    • Partner ECAD Models V26MLA0805LNHAUTO
    • Peak Pulse Current (ITM) 1xAmps (A) 40