MLA AUTO

V30MLA1210NHAUTO

  • Electrical Characteristics
    • Catalog # V30MLA1210NHAUTO
    • Lines Protected 1
    • ILMax 100
    • Moisture Sensitivity Level Level 1
    • Typ Capacitance (pF) 900
    • Max Clamp Voltage (Vc) (V) 68
    • VMAX AC (V) 25
    • Max Rated DC Voltage 30
    • VNDC MAX (V) 43
    • VNDC MIN (V) 35
    • Wtm10x1000 1.2
    • Partner ECAD Models V30MLA1210NHAUTO
    • Peak Pulse Current (ITM) 1xAmps (A) 280