MLE

V18MLE0805L

  • Electrical Characteristics
    • Catalog # V18MLE0805L
    • Lines Protected 1
    • 15kV Air Clamp Voltage (V) <135
    • 8kV Contact Clamp Voltage (V) <75
    • ILMax 25
    • Moisture Sensitivity Level Level 1
    • Max Clamp Voltage (Vc) (V) 50
    • VMAX AC (V) 14
    • Max Rated DC Voltage 18
    • VNDC MAX (V) 28
    • VNDC MIN (V) 22
    • Partner ECAD Models V18MLE0805L