MLN

V18MLN41206

  • Electrical Characteristics
    • Catalog # V18MLN41206
    • Lines Protected 4
    • ESD15kVPeak 100
    • 8kV Contact Clamp Voltage (V) 63
    • ESD8kVPeak 165
    • ILMax 100
    • Moisture Sensitivity Level Level 1
    • Typ Capacitance (pF) 100
    • Max Clamp Voltage (Vc) (V) 40
    • VMAX AC (V) 14
    • Max Rated DC Voltage 18
    • VNDC MAX (V) 28
    • VNDC MIN (V) 22
    • Wtm10x1000 0.1
    • Partner ECAD Models V18MLN41206
    • Peak Pulse Current (ITM) 1xAmps (A) 30