MLN

V9MLN41206

  • Electrical Characteristics
    • Catalog # V9MLN41206
    • Lines Protected 4
    • ESD15kVPeak 75
    • 8kV Contact Clamp Voltage (V) 50
    • ESD8kVPeak 95
    • ILMax 100
    • Moisture Sensitivity Level Level 1
    • Typ Capacitance (pF) 250
    • Max Clamp Voltage (Vc) (V) 23
    • VMAX AC (V) 6.5
    • Max Rated DC Voltage 9
    • VNDC MAX (V) 16
    • VNDC MIN (V) 11
    • Wtm10x1000 0.1
    • Partner ECAD Models V9MLN41206
    • Peak Pulse Current (ITM) 1xAmps (A) 30