SM7

V320SM7

  • Electrical Characteristics
    • Catalog # V320SM7
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 65
    • Max Clamp Voltage (Vc) (V) 850
    • VMAX AC (V) 320
    • Max Rated DC Voltage 420
    • VNDC MAX (V) 565
    • VNDC MIN (V) 462
    • Partner ECAD Models V320SM7
    • Peak Pulse Current (ITM) 1xAmps (A) 1200