SMOV34S

SMOV34S551MP

  • Electrical Characteristics
    • Catalog # SMOV34S551MP
    • VMAX AC (V) 550
    • Max Rated DC Voltage 700
    • Surge Energy (WTM) (J) 965
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • Peak Pulse Current (ITM) 2xAmps (A) 30000
    • Nominal DC Voltage (VNDC) (V) 855
    • VNDC MIN (V) 770
    • VNDC MAX (V) 939
    • Max Clamp Voltage (Vc) (V) 1415
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models SMOV34S551MP
    • Lead Form Straight