TMOV

TMOV20RP510E

  • Electrical Characteristics
    • Catalog # TMOV20RP510E
    • VMAX AC (V) 510
    • Surge Energy (WTM) (J) 325
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Peak Pulse Current (ITM) 2xAmps (A) 6500
    • VNDC MIN (V) 738
    • VNDC MAX (V) 902
    • Max Clamp Voltage (Vc) (V) 1355
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 350
    • Partner ECAD Models TMOV20RP510E