TMOV25S and iTMOV25S

TMOV25SP300M

  • Electrical Characteristics
    • Catalog # TMOV25SP300M
    • VMAX AC (V) 300
    • Surge Energy (WTM) (J) 370
    • Peak Pulse Current (ITM) 1xAmps (A) 20000
    • VNDC MIN (V) 423
    • VNDC MAX (V) 517
    • Max Clamp Voltage (Vc) (V) 765
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1150
    • Partner ECAD Models TMOV25SP300M