TMOV25S and iTMOV25S

TMOV25SP510M

  • Electrical Characteristics
    • Catalog # TMOV25SP510M
    • VMAX AC (V) 510
    • Surge Energy (WTM) (J) 520
    • Peak Pulse Current (ITM) 1xAmps (A) 20000
    • VNDC MIN (V) 738
    • VNDC MAX (V) 902
    • Max Clamp Voltage (Vc) (V) 1335
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 680
    • Partner ECAD Models TMOV25SP510M