TMOV34S and iTMOV34S

TMOV34S391M

  • Electrical Characteristics
    • Catalog # TMOV34S391M
    • VMAX AC (V) 385
    • Max Rated DC Voltage 506
    • Surge Energy (WTM) (J) 550
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • VNDC MIN (V) 555
    • VNDC MAX (V) 678
    • Max Clamp Voltage (Vc) (V) 1005
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 3300
    • Replaced By Part Number TMOV34S391MP