background-waves

Gas Discharge Tubes

Reduce the risk of damage from short-lived and unpredictable voltage surges by installing durable gas discharge tubes (GDTs). The plasma-filled overvoltage protection devices absorb large amounts of current and redirect it to ground without producing frequencies that could incapacitate nearby components. These characteristics make GDTs essential surge protective devices for outdoor telecom equipment prone to lightning strikes. Littelfuse offers a broad selection of leaded and surface mounted GDTs for many applications. Each boasts a minimal footprint and low weight, and our squared GDT is among the smallest available.

Subcategories under Gas Discharge Tubes

Gas Discharge Tubes Parts

FiltersFilters

Gas Discharge Tubes Applications

A white charger with blue lighting indicating that it is charging
EV Wireless Chargers

Depend on Littelfuse to deliver reliable electronics solutions for each component of a wireless charging system for electric cars, buses, and

Stacked rows of white surge protective devices
Single-Phase SPDs

Single-phase surge protective devices (SPDs) provide NEC-required protection against transient voltage surges from lightning strikes, current

A blue cable plugs into the corner of a red surge protective device
Three-Phase SPDs

Three-phase surge protective devices (SPDs) provide NEC-required protection against transient voltage surges from lightning strikes, current

Gas Discharge Tubes Resources

Gas Discharge Tubes Featured Products

Gas Discharge Tubes Information Center

Gas discharge tubes dissipate voltage transients through a contained plasma gas. They have high insulation resistance plus low capacitance and leakage to ensure minimal effect on normal operation of equipment.

Littelfuse devices offer a small footprint and are available in leaded and surface mount configurations, with high surge handling capability. We offer both low surge GDTs and medium surge GDTs. Their fast response to transient over-voltage events, and ability to dissipate large amounts of energy, translates into reduced risk of equipment damage. The amount of energy dispersed by gas discharge tubes makes them a good choice for lightning surge protection, particularly for telecomm equipment located in outdoor structures.