Electric Inductive Cooktop

Electric Inductive Cooktop


Circuits shown here can experience overload, short circuit conditions, or voltage transients (lightning, ESD, etc.) and may require protection components to meet Regulatory standards or to ensure reliable operation. Click on the green links to find Littelfuse circuit protection solutions.

Solutions By Circuit

ESD Protection of Display Panel

  • SP1001-04JTG

    8pF, 15kV, Unidirectional TVS Array for ESD Protection - Qualified to AEC-Q101

  • SP1001-04XTG

    8pF, 15kV, Unidirectional TVS Array for ESD Protection - Qualified to AEC-Q101

  • SP1003

    30pF, 30kV, 0402 Unidirectional TVS Diode for ESD Protection - Qualified to AEC-Q101