From doors to compressors, Littelfuse provides electronic components for refrigerators. A block diagram shows how our temperature probes, reed

Multilayer Varistors

- Wide range of voltage ratings (e.g., 3.5 V to 48 V)
- Very low to low capacitance (e.g., 3 pF to 22 pF)
- Inherently bidirectional clamping
- Meet IEC 6100-4-2 standards for electromagnetic compliance
- Automotive devices meet AEC-Q200 standards
- RoHS compliant
- Can be used to protect analog and digital circuits
- Specifically designed to mount on the surface of PCBs
- Compatible with reflow and wave soldering procedures
- Operate in a wider temperature range than do Zenner diodes
- Reduce need for discrete surge protective devices
- Absence of plastic housings translates into smaller footprints and higher UL flammability ratings
Multilayer Varistors Parts
Filters
Part Number | Actions | Channels | ILMax | MSL | Co Typ (pF) | Vc (V) | VMAX AC (V) | VMAX DC (V) | Vjump | VNDC MAX (V) | Polarity | VNDC MIN (V) | Wld | Wtm10x1000 |
---|
Part Number | Actions | Channels | ILMax | MSL | Co Typ (pF) | Vc (V) | VMAX AC (V) | VMAX DC (V) | Vjump | VNDC MAX (V) | Polarity | VNDC MIN (V) | Wld | Wtm10x1000 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 100 | Level 1 | 25000 | 42 | 16 | 24.5 | 26.4 | Bi-directional | 21.6 | 50 | |||||
1 | 50 | Level 1 | 40 | 14 | 18 | 24.5 | 32 | 23 | 1.5 | ||||||
1 | 50 | Level 1 | 40 | 14 | 18 | 24.5 | 32 | 23 | 3 | ||||||
1 | 100 | Level 1 | 40 | 14 | 18 | 24.5 | 32 | 23 | 6 | ||||||
1 | 200 | Level 1 | 40 | 14 | 18 | 24.5 | 32 | 23 | 25 | ||||||
1 | 100 | Level 1 | 60 | 19 | 24 | 25 | 39 | 32 | 5 | ||||||
1 | 200 | Level 1 | 105 | 40 | 48 | 25 | 66.5 | 54.5 | 12 | ||||||
1 | 10 | Level 1 | 3 | 135 | 30 | 42 | 0.005 | ||||||||
1 | 10 | Level 1 | 12 | 55 | 14 | 18 | 0.01 | ||||||||
1 | 10 | Level 1 | 22 | 30 | 6.5 | 9 | 0.01 | ||||||||
1 | 10 | Level 1 | 3 | 135 | 30 | 42 | 0.005 | ||||||||
1 | 10 | Level 1 | 12 | 55 | 14 | 18 | 0.015 |
Multilayer Varistors Applications


String inverters connect multiple PV panels to a single solar inverter. Consult this block diagram to find Littelfuse components that help these

Each subsystem making up a video doorbell requires overcurrent, overvoltage, and ESD protection. Littelfuse delivers, as seen in this block

Automatic doors and gates make buildings more accessible and improve security. Consult this block diagram to find Littelfuse components that help

Wi-Fi–enabled smart thermostats showcase a range of circuit protection and sensing solutions Littelfuse can deliver. Our ESD protection devices
Multilayer Varistors Resources

Power Semiconductor and IC Selection Guide
See our comprehensive portfolio of power semiconductor & integrated circuit technologies in industry standard & innovative packages.

Circuit Protection Selection Guide
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.

Data Center Selection Guide
A matrix at the center of this guide shows users how to protect and boost the operations of datacenter electronics by deploying Littelfuse solutions.