Indicator Fuses

Take the guesswork out of identifying blown automotive blade fuses. Install aftermarket ATO®, MAXI®, and MINI® indicator fuses when repairing or upgrading electrical systems in vehicles. Equipped with LEDs that switch on when their elements burn out, these fuses exactly match the performance and specifications of the ATO, MAXI, and MINI fuses Littelfuse sells for OEM use.
- Current ratings from 3 A to 100 A
- Interrupting ratings of 1 kA at 32 V dc
- PA66 housings with UL94 flammability ratings of V-2
- Lead-free and RoHS compliant
- Color coding indicates ampere rating
- High-contrast ampere stamps aid identification
- See-through housings make it easier to see when fuses blow
- Carded for retail display and sale
Indicator Fuses Parts
Filters
Showing 1 to 12 of 47 Total Results
Part Number | Actions | Fuse Style/Series | Packaging Types for Aftermarket | Current Rating Max (A) | Voltage Rating (V) |
---|
Part Number | Actions | Fuse Style/Series | Packaging Types for Aftermarket | Current Rating Max (A) | Voltage Rating (V) | |
---|---|---|---|---|---|---|
ATO | 3 | |||||
ATO | Carded Product | |||||
ATO | ||||||
ATO | Carded Product | 10 | ||||
ATO | Carded Product | 15 | ||||
ATO | 15 | |||||
ATO | Carded Product | 20 | ||||
ATO | 20 | |||||
ATO | Carded Product | 25 | ||||
ATO | 25 | |||||
ATO | Carded Product | 30 | ||||
ATO | 30 |
Indicator Fuses Applications
- Cars and SUVs
- Trucks
- Buses
- Offroad vehicles
- Watercraft as approved by Littelfuse