Automotive Qualified

Electric vehicles from passenger EVs to battery-powered forklifts require efficient solid-state switches that withstand strong vibrations and harsh operating conditions. Littelfuse meets this demand by producing automotive-qualified MOSFETs. These AEC-Q–qualified and avalanche-rated devices can serve as rectifiers and dc–dc converters in automotive electrical systems. They can also be used in audio amplifiers, motor controllers, and telecom systems. Each MOSFET boasts low on-state resistance, low gate charge, and high dv/dt ruggedness.
Automotive Qualified Parts
Filters
Showing 1 to 3 of 3 Total Results
Part Number | Actions | VDSS (V) | RDS(ON),max @ 25 °C (Ω) | ID, cont @ 25 °C (A) | Gate Charge (nC) | RthJC (K/W) | Configuration | Package Type | CISS (pF) | trr,typ (ns) | PD (W) |
---|
Part Number | Actions | VDSS (V) | RDS(ON),max @ 25 °C (Ω) | ID, cont @ 25 °C (A) | Gate Charge (nC) | RthJC (K/W) | Configuration | Package Type | CISS (pF) | trr,typ (ns) | PD (W) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|