background-waves

Radial Leaded - Varistors

Radial leaded varistors protect electronic components and integrated circuits from transient voltage surges and electrostatic discharges. Littelfuse makes several of these surface mounted surge protective devices for specific uses. For instance, our AUMOV® radial leaded metal oxide varistors are AEC-200–qualified for automotive applications. Our Hi-Rel devices meet military standards for high reliability, and TMOV® varistors employ patented technology to ensure thermal protection from spikes in heat due to voltage surges. UltraMOV® devices are optimized to protect ac power lines.
  • Available with maximum ac voltage operating ratings from 4 V ac to 1 kV ac
  • Available with maximum dc voltage operating ratings from 5 V dc to 825 V dc
  • Available with transient energy ratings (Wtm) from 100 mJ to 890 J
  • Peak pulse current capabilities up to 22 kA
  • UL Recognized in Canada and the United States
  • Certified lead-free, halogen-free, and RoHS compliant
  • Available with custom voltage ratings
  • Inherently hardened against radiation
  • Ultra-high coating insulation resistance of at least 1 GΩ
  • Available in a range of disk and box sizes from 3 mm to 25 mm
  • Compatible with lead-free wave soldering processes

Radial Leaded - Varistors Parts

FiltersFilters

5onClick
25onClick

8onClick
1650onClick

4onClick
1000onClick

5onClick
1200onClick

35onClick
22000onClick

800onClick
7000onClick

0.1onClick
4500onClick

10.5999onClick
1799.9999onClick

6onClick
1500onClick

20onClick
2700onClick

Radial Leaded - Varistors Resources

Radial Leaded - Varistors Featured Products